Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

ISO Compact Cylinder – C55-Z

ISO means Service with SMC

  • Get the qualified assistance you need – Personalised and prompt advice from our experts
  • Put it to work the soonest – Produced & Stocked in Europe
  • Let the cylinder adapt to your application – Up to 30 rod end modifications available.

I još puno više

  • ISO 21287
  • Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80, 100
  • Strokes up to 300 mm
  • Single and double rod
  • Auto switches can be mounted on any of the four sides of the cylinder tube.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir

Korak 2: Konfiguracija

 
Built-in Magnet
Mounting Style
Bore Size
Stroke
  []
Rubber Bumper
Rod End Thread
Auto Switch
Lead Wire or Prewired Connector
Number