Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

C(L)KQP*, Pin Clamp Cylinder, Built-in Strong Magnet

  • Pin clamp cylinder with positioning and clamping at one time
  • 55 types of guide pins
  • 4 body types for a broad range of installation conditions
  • Optional locking mechanism
  • Precision adjustment of clamping height is possible by choosing the with shim type
  • Adjustment range: 0.5 to 3mm

Configure your product

CKQP50-
Lock
Body Shape
Mounting Surface
Bore Size
Port Thread
Guide Pin Diameter
Guide Pin Shape
Clamp Arm Position
Clamping Height
Shim
Auto Switch
Lead Wire or Prewired Connector
Number