Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

C(L)KQG*, Pin Clamp Cylinder, Built-in Standard Magnet

  • Pin clamp cylinder with positioning and clamping at one time
  • 55 types of guide pins
  • 4 body types for a broad range of installation conditions
  • Optional locking mechanism
  • Precision adjustment of clamping height is possible by choosing the with shim type
  • Adjustment range: 0.5 to 3mm

Configure your product

 
Lock
Body Shape
Mounting Surface
Bore Size
Port Thread
Guide Pin Diameter
Guide Pin Shape
Clamp Arm Position
Clamping Height
Shim
Auto Switch
Lead Wire or Prewired Connector
Number