Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

C(D)Q2WB, Compact Cylinder, Double Acting Double Rod, Large Bore Configurator

  • Compact, double acting, double rod, large bore
  • Bore size (mm): 125,  140, 160, 180, 200
  • Standard stroke (mm): 10 through 300
  • Port thread types:  Rc, NPT, G
  • Auto switch capable

Configure your product

 
Magnet
Bore Size
Port Thread Type
Stroke
Body Option
Auto Switch
Lead Wire or Prewired Connector
Number