Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

C(D)Q2*R, Compact Cylinder, Double Acting, Single Rod, Water Resistant

  • Double acting, single rod, compact, water resistant cylinder
  • Bore sizes (mm):  20, 25, 32, 40, 50, 63, 80, 100
  • Standard stroke range (mm):  5 to 100
  • Port threads: M (20 to 25 bore); Rc, NPT or G (32 to 100 bore)
  • Auto switch capable

Configure your product

CQ2R-D
Magnet
Mounting
Bore Size
Port Thread Type
Water Resistant Seal
Stroke
 
Body Option
Auto Switch Groove
Auto Switch
Lead Wire or Prewired Connector
Number