Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Biomass Nylon Tubing – T-X309

Carbon neutral connections for mindful automation

  • Contribute to decarbonisation – Reduction of 18.7 kg of CO2 per 100 metres compared to standard series
  • Respect the environment – Produced from plant derived raw biomaterials
  • Choose the suitable material for your application – Three options available: polyurethane, nylon and soft nylon.

I još puno više

  • Applicable tubing O.D.: Ø 4 to Ø 12 mm
  • Operating temperature: -20 to 60 °C
  • Two colour variations.

Configure your product

 
Size
Color
Roll Length