ZPX and ZPY series vacuum cups are available in 16 diameters from 2mm to 125mm, making it ideal for heavy weight material or objects with a large surface area. The lateral vacuum entry is supplied threaded or with optional hose barb, and with or without buffer. This versatile design can be used for a wide number of applications. 6-cup materials in 4 designs give great freedom to the designer when solving application problems. Using special materials in the cups such as conductive materials that help ensure static discharge further broaden their uses.