Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Pulse Blow Valve – AXTS

Save on blowing air

  • Blow efficiently – Intermittent peak pressure reduces air consumption by 50% or more
  • Gain autonomy and flexibility – Control for pulse generation not required
  • Get a durable and resistant product – Estimated service life of 200 million cycles or more.

I još puno više

  • Applicable fluid: air
  • Port size: 1/2"
  • High-peak pressure and low air consumption
  • Control for pulse generation is not required.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir

Korak 2: Konfiguracija

 
Thread Type
Pilot Type
Manual Override
Made to Order