Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Speed Controllers, Integrated Pilot Check Valve, Simple Handle, Standard – ASP

  • Port Size: 1/8, 1/4, 3/8, 1/2
  • Applicable Tubing O.D.: Ø 6 to Ø 12 mm and Ø 1/4" to Ø 1/2"
  • Operating Pressure Range: 0.1 to 1 MPa.

Configure your product

 
Body size
Port size
Applicable tube OD
Made to Order
Lock Nut