Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Antibacterial Air Combination Unit – HF2-BAC

Purify your air of bacteria

  • Sanitise compressed air – Antibacterial activation value 4 or higher according to JIS L 1902
  • Blow safely on food – Bacteria capture performance LRV ? 9
  • Remove oil mist from the air – Oil concentration on the outlet side: 0.003 mg/m³ or less
  • Prevent bacteria growth on product surfaces – Antibacterial coating.

I još puno više

  • NSF-H1 grade grease and FDA compliant
  • Max. flow rate 800 l/min
  • Modular connection
  • Port sizes: 1/4, 3/8, 1/2.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir