Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Speed Controllers, General Purpose, One-touch Fitting, Flat Head Screwdriver Adjusting, All Metal Exterior, Elbow - ASB-D

Endurance and protection are ensured

  • Get environmental resistance – All metal exterior design
  • Benefit from extra protection – Adjustable flat head screwdriver and adjustment needle lock nut feature as standard
  • Gain compactness – Height of only 27.7 mm for the smallest model.

I još puno više

  • Environments with welding spatter, dust or ultraviolet radiation
  • Port Size: M5, 10-32 UNF, 1/8, 1/4, 3/8, 1/2
  • Applicable Tubing O.D.: Ø 4 to Ø 12 mm and Ø 5/32" to Ø 1/2"
  • Operating Pressure Range: 0.1 to 1 MPa.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir