Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

High Pressure Coolant Check Valve - AK-DPY00025/26

High pressure, small size

  • Use it in your high-pressure applications - Even suitable for high-pressure work up to 15 MPa
  • Operate in narrow spaces as well - Dimensions of 27x50 mm for smallest model
  • Get good closure - Prevent foreign matter from piling up around the main valve.

I još puno više

  • Max. operating pressure: 15 MPa
  • Port size: Rc3/8 and Rc1/2
  • Compact and lightweight.

Configure your product

 
Port Size