Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Air Management System – AMS20/30/40/60

Level up your compressed air management

  • Save energy and improve sustainability – Programmable automatic pressure reduction and shut-off times
  • Enhance your maintenance capabilities – Measurement and follow-up of flow, pressure and temperature
  • Digitalise your compressed air installation – Virtual control of parameters with fieldbus or OPC UA data collection
  • Reduce labour and wiring time – Wireless connection up to 100-metre range and 10 remote units.

I još puno više

  • Compatible with EtherNet/P™, PROFINET and EtherCAT
  • IO-link compatible
  • High security using encryption
  • Flow rate up to 4000 l/min at 0.7 MPa
  • Port size: 1/8, 1/4, 3/8, 1/2, 3/4, 1
  • Modular connection.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir