Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

55-MY1H-Z, Mechanically Jointed Rodless Cylinder

  • Bore sizes (mm): 25, 32 and 40
  • Standard strokes up to 600 mm
  • Load mass up to 50 kg
  • Piping from 3 directions to 4 directions
  • Easy adjustment of cushion needle
  • ATEX compliant.

Configure your product

 
Bore Size
Port Thread
Piping
Stroke
  []