Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

5000 Series

Space efficient. Friendly with productivity

  • Save space – The thinnest valve in the world: 6.4 mm that will provide you a great flow of 244 l/min
  • Increase your productivity – Reduce cycle times considerably
  • Endorse Energy Efficiency and keep cool – Power saver provides a minim 0.1W and prevents from heating up 
  • Adapt to your specific needs – Flexible piping and any electrical connection with plug-in. Bottom or side ported with non-plug-in.

I još puno više

  • Extremely compact and lightweight valve
  • High flow rates between 173-1551 l/min
  • Power consumption: 0.1-0.2 W (low wattage type); 0.4 W (standard)
  • Easy mounting and fast replacement
  • Up to IP67 enclosure
  • Plug-in & Non Plug-in types.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir