Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

25A-VQ2000 Series, VQ2*0*, 5 Port Solenoid Valve, Plug-in, Base Mounted, New Style

  • Compatible with battery manufacturing
  • Fluid: air/inert gas
  • Operating pressure range: 0.1 - 0.7MPa
    (high pressure type 1.0MPa)
  • Coil rated voltage: 12, 24VDC;
    100, 110, 200, 220VAC
  • Optional dual 3-port valves, 4 position (rubber seal type only)

Configure your product

25A-VQ201-1-Q
Actuation
Seal
Function
Coil Voltage
Light & Surge Suppressor
Manual Override
Enclosure