Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

25A-VHS2510/3510/4510/5510, Pressure Relief Valve, 3-Port, w/Locking Holes (Double Action)

  • This product is being discontinued and will be replaced by 25A-VHS-D series.
  • 3 port pressure relief valve
  • Accessory for AC series
  • Lockable for energy isolation
  • Double action operation, push down and turn
  • Resin or metal handle construction
  • Port sizes: 1/8, 1/4, 3/8, 1/2, 3/4, 1"
  • Thread Types: Rc, NPT, G

Configure your product

25A-VHS510-F
Body Size
Thread
Port Size
Handle/Bonnet Material
Options
Semi-Standard
Made to Order