<UL>
<li>Compatible with battery manufacturing</li>
<LI>3 port air operated valve</LI>
<LI>0.15 to 0.7MPa operating range</LI>
<LI>Normally closed or normally open actuation types</LI>
<LI>Body ported or base mounted styles</LI></UL>
Assign an alias to this configuration. You can skip this step and create the alias later. Remember that once the alias is assigned, it cannot be modified.
25A-SYJA2-
Dostava: konfiguracija možda nije dostupna na zalihama. Kliknite ovdje
da biste vidjeli druge verzije obično na zalihima ili kontaktirajte SMC
za daljnju pomoć