Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

25A-MXQ*C-Z, Air Slide Table, Single Side Ported Type

  • Compatible with battery manufacturing
  • Bore sizes (mm): 6, 8, 12, 16, 20, 25
  • Strokes up to 150 mm.

Configure your product

25A-MXQ-Z
Bore Size
Body Option
Stroke
Adjuster Option
Functional Option
Davači signala
Lead Wire or Prewired Connector
Number