Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

25A-MHSJ3, Air Gripper, 3 Finger, w/Dust Cover

  • Compatible with battery manufacturing
  • Bore sizes (mm): 10, 16, 20, 25, 32
  • Double acting
  • Repeatability: ±0.01 mm
  • Max. operating frequency: 120 c.p.m.

Configure your product

25A-MHSJ3-D
Bore Size
Dust Cover
Davači signala
Lead Wire or Prewired Connector
Number