Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

25A-CQ2-Z, Compact Cylinder, Double Acting, Single Rod, Large Bore

  • Compatible with battery manufacturing
  • Bore sizes (mm): 125, 140, 160, 180, 200
  • Strokes up to 100mm.

Configure your product

 
Magnet
Bore Size
Port Thread Type
Stroke
  []
Body Option
Davači signala
Lead Wire or Prewired Connector
Number