Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

25A-CQ2-Z, Compact Cylinder, Double Acting, Single Rod, Anti-lateral Load

  • Compatible with battery manufacturing
  • Bore sizes (mm): 32, 40, 50, 63, 80, 100
  • Strokes up to 100 mm.

Configure your product

 
Magnet
Mounting
Bore Size
Port Thread Type
Stroke
  []
Body Option
Davači signala
Lead Wire or Prewired Connector
Number