Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

25A-C(D)55, Compact Cylinder, Double Acting, Single Rod

  • Compatible with battery manufacturing
  • ISO 21287 Compact Cylinder
  • Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80, 100
  • Standard strokes up to 150 mm.

Configure your product

 
Built-in Magnet
Mounting Style
Bore Size
Stroke
  []
Rod End Thread
Davači signala
Lead Wire or Prewired Connector
Number