Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

25A-AMH150C-550C/AMH650-850, Micro Mist Separator with Prefilter

  • Micro mist separator w/prefilter
  • Modular connection is possible with AMH150C to 550C
  • Port size: 1/8, 1/4, 3/8, 1/2, 3/4, 1, 1 1/2, 2
  • Option include: Fluororubber material, medium air pressure (1.6MPa), drain guide, IN-OUT reversal direction, differential pressure switches, element service indicator, and degreasing wash

Configure your product

 
Body Size
Thread
Port Size
Accessory
Drain Guide
IN-OUT Direction
Element Service Indicator