Electric Actuator/Slider Type (Improved Dust and Water-jet Resistance) Séries LEFSW Description produit Catalogue de caractéristiques Electric Actuator/Slider Type (Improved Dust and Water-jet Resistance) A dust-tight and water-jet-resistant (IP65 equivalent) slider type productNewly developed special wear-resistant seal bandA special wear-resistant seal band is mounted on the bottom to prevent dust and water from entering the inside of the product.With internal battery-less absolute encoderRestart from the last stop position is possible after recovery of the power supply.Reduced maintenance (No need to manage or replace batteries)Work load:Max. 65 kg (Size 40, Lead B)Stroke:Max. 1200 mm (Size 40). Catalogue produit
Modèle sans moteur Séries LET-X11 Description produit Catalogue de caractéristiques Modèle sans moteur Table grande capacité (série LET-X11) a été ajouté [Nouveau]Votre moteur et votre contrôleur peuvent être utilisés ensembleFabricants de moteurs compatibles: 18 fabricants. Catalogue produit
Régulateur de débit d'air Séries IN502-44/45/46 Description produit Catalogue de caractéristiques Régulateur de débit d'air A rated control flow rate range of 200 to 2000 l/min has been added. [New]Automatic flow rate adjustment is possibleDry air, N2Control accuracy: ±5 % F.SResponsiveness: 0.5 s or lessSpace saving/Reduced piping, wiring, and installation laborVarious types of grease can be selectedGrease compatible with low dew points, White vaseline, Grease for foodIO-Link compatible. Catalogue produit
Low GWP Refrigerant Chiller/Refrigerated Thermo-chiller Séries HRZF Description produit Catalogue de caractéristiques Low GWP Refrigerant Chiller/Refrigerated Thermo-chiller Low GWP refrigerant chillerGWP: 148∗ ∗ Based on the IPCC AR4EU refrigerant regulations: GWP150 or moreUS refrigerant regulations: GWP700 or moreCalifornia, US refrigerant regulations: GWP750 or moreEnvironmentally friendly R454C as refrigerant (Not available for air transport)More effective energy-saving is achieved through use of a DC inverter compressor and an inverter pump. Catalogue produit
Stainless Steel Speed Controller (Max. operating temperature: 150°C) In-line Type Séries ASG Description produit Catalogue de caractéristiques Stainless Steel Speed Controller (Max. operating temperature: 150°C) In-line Type Improved corrosion/heat resistance with the all stainless steel exteriorPossible for use in environments such as high temperature, water splashing, and where copper and zinc cannot be usedMaterial: Stainless steel 316 (External metal parts)∗, FKM (Seal)∗ Stainless steel 304 is used as the material for parts other than body A.Max. operating temperature: 150 °CNSF H1 grease. Catalogue produit
Vanne de soufflage par impulsions Séries AXTS040-X202 Description produit Catalogue de caractéristiques Vanne de soufflage par impulsions The peak pressure of repeatedly colliding air permits efficient blowingCO2 emissions (Air consumption) : 50% reductionControl for pulse generation is not required.Pulse blow can be used by simply supplying air.Built-in pilot valve construction allows for stable blowing. Catalogue produit
Table linéaire compacte Ø 6, Ø 10, Ø 16, Ø 20, Ø 25 Séries MXH2 Description produit Catalogue de caractéristiques Table linéaire compacte Ø 6, Ø 10, Ø 16, Ø 20, Ø 25 Size Ø 25 have been added. [New]Same width as size Ø 20Allowable moment: Max. 1.4 times greater than that of size Ø 20Improved linear guide rigidity reduces the amount of table displacement by 48%Displacement due to a force acting in the pitch direction: 48% reduction (0.31 mm→0.16 mm)Displacement due to a force acting in the yaw direction: 63% reduction (0.24 mm→0.09 mm)Displacement due to a force acting in the roll direction: 90% reduction (0.06 mm→0.006 mm)Max. standard stroke: 150 mm (For Ø 20, Ø 25)[New]Weight: Max. 6% reduction (194 g→182 g)Dimensions for mounting and length are equivalent to the existing MXH series. Catalogue produit
Doigt souple Séries MH-X7654 Description produit Catalogue de caractéristiques Doigt souple Les doigts en feuille de caoutchouc permettent de saisir des pièces aux formes variables et imprédictiblesLa conception de doigts spécifiques à la forme de la pièce à manipuler n'est pas nécessairePermet de saisir des pièces dans des espaces étroitsL'accessoire de montage du doigt souple doit être produit par le clientMatériau- Silicone (bleu)Ce produit est fabriqué à partir de matériaux conformes FDA(U.S. Food and Drug Administration) ainsi qu'aux normes de la loi japonaise sur l'hygiène alimentaire- EPDM (noir). Catalogue produit
Vérin compact / Modèle grande puissance Séries CQE Description produit Catalogue de caractéristiques Vérin compact / Modèle grande puissance Effort théorique : 1,5 fois celui d'un vérin standardDimensions extérieures identiques à celles de la série CQ2Un effort théorique équivalent à celui de la taille supérieure suivante est rendu possible grâce à la forme polygonale du pistonContribue à réduire la pression de la ligne d'airPression d'alimentation diminuée de 0,17 MPaLe même effort théorique est disponible même lorsque la pression d'alimentation du vérin est réduite. Catalogue produit
Contrôleur d'axes électriques en îlot Séries JXD1-M Description produit Catalogue de caractéristiques Contrôleur d'axes électriques en îlot Jusqu'à 16 axes peuvent être connectésMax. 8 unités pilotes peuvent être connectéesConception sans ventilateur (pas de ventilateur de refroidissement)Pas de ventilateur de refroidissement = pas besoin de se préoccuper du remplacement du ventilateurPlage de température de fonctionnement : 0 à 55°CProtocole de communicationCC-LinkEtherNet/IP™Les câbles, etc. peuvent être connectés par l'avant. Catalogue produit
[Compatible avec le contrôleur d'axes électriques en îlot] Actionneurs électriques guidés/à tige Séries LE2FS_H/LE2Y_H Description produit Catalogue de caractéristiques [Compatible avec le contrôleur d'axes électriques en îlot] Actionneurs électriques guidés/à tige Compatible avec le contrôleur d'axes électriques en îlotJusqu'à 16 axes peuvent être connectésRéduction des émissions annuelles de CO2 jusqu'à 38 % grâce à l'optimisation de la commande du moteur (comparaison SMC)8,7 kg-CO2e/an (14,1)*Les valeurs numériques varient en fonction des conditions de fonctionnementCodeur absolu sans batterieRedémarrage possible à partir de la dernière position d'arrêt. Catalogue produit
Adaptateur multi-préhenseurs Séries RMMA Description produit Catalogue de caractéristiques Adaptateur multi-préhenseurs Permet la manipulation de plusieurs pièces par un seul robotPermet le transfert simultané de plusieurs piècesPossibilité de monter jusqu'à 3 préhenseursRéduit le temps de changement d'outilNormes relatives aux bras robot : Équivalent à ISO9409-1-50-4-M63 angles de montage des préhenseurs. Catalogue produit
Séparateur d'eau modulaire Séries AFG-D Description produit Catalogue de caractéristiques Séparateur d'eau modulaire La conception sans élément filtrant permet d'obtenir un débit important et une construction sans entretienLes gouttelettes d'eau sont éliminées par la force centrifuge (taux d'élimination des gouttelettes d'eau : 99%)L'air contenant des gouttelettes d'eau est mis en rotation pour les séparer par la force centrifugeConception modulaire avec un style de corps uniforme. Catalogue produit
Vérin à durée de vie renforcée Séries PSE Description produit Catalogue de caractéristiques Vérin à durée de vie renforcée Sortie ToR [Nouveauté]Communication IO-Link compatible [Nouveauté]. Catalogue produit
Vérin à durée de vie renforcée Séries C85/C75-XB24 Description produit Catalogue de caractéristiques Vérin à durée de vie renforcée La nouvelle technologie offre une durabilité au moins 4 fois supérieureLes intervalles de maintenance seront prolongésLes spécifications et les dimensions sont identiques à celles des modèles existants, les séries de vérins ISO C85 et de vérins pneumatiques C75. Catalogue produit
e-Actuator, facile à utiliser, avec contrôleur intégré Séries EQFS_H/EQY_H Description produit Catalogue de caractéristiques e-Actuator, facile à utiliser, avec contrôleur intégré Ajout de la taille 16 [Nouveauté]Facile à configuer, comme un équipement pneumatique!Deux positions d'arrêt, sans programmationnTrois positions d'arrêt, sans programmationLe temps de cycle peut être réglé dans tous les modes de fonctionnementTaille réduite dû au contrôleur intégré, gain de câblage et de main d'oeuvre- Sans programmation- Temps de réglage réduitÉmissions de CO2 annuelle réduite jusqu'à 60 % grâce à l'optimisation de la commande moteur 14.1 → 5.8 [kg-CO2e/an]*Les valeurs numériques varient en fonction des conditions de fonctionnement. Catalogue produit
Tube polyuréthane à couche externe fluoropolymère Séries TUE Description produit Catalogue de caractéristiques Tube polyuréthane à couche externe fluoropolymère Tube à 2 couches avec une excellente résistance à l'environnement et une grande flexibilitéCouche externe : Fluoropolymère, couche interne : PolyuréthaneDiamètre intérieur du tube : Section augmentée de 44% (par rapport au TU0805)Grandes variations de couleursDisponible en noir, blanc, bleu et couleurs translucides. Catalogue produit
Régulateur électropneumatique proportionnel basse pression, haute précision, pression d'alimentation max. 5.0 MPa Séries ITVX2030-X10 Description produit Catalogue de caractéristiques Régulateur électropneumatique proportionnel basse pression, haute précision, pression d'alimentation max. 5.0 MPa Précision améliorée à une pression de 0,1 MPa ou moinsRépétabilité : ±0,5% E.M. ou moinsStabilité de pression : 0,5% E.M. ou moinsPression d'alimentation max. : 5,0 MPaPlage de pression de réglage : 0,01 à 3,0 MPaDébit nominal max. : 3000 l/min (ANR)Fluide : Air, N2, O2, ArPièces en contact avec le fluide lubrifiées par graisse fluorée. Catalogue produit
Unité de vide. Système de génération de vide / Système de distribution de vide Séries ZK2A Description produit Catalogue de caractéristiques Unité de vide. Système de génération de vide / Système de distribution de vide Alimentation en air: Une version N.O. a été ajoutée [Nouveau]Peut maintenir le vide∗ même en cas de coupure électrique ou d'extinction de l'appareilPrévient la chute intempestive des pièces∗∗ En supposant que la pression d'alimentation soit maintenueUne version avec un vacuostat compatible IO-Link a été ajouté [Nouveau]Une version avec un vacuostat compatible IO-Link a été ajouté [Nouveau]La lecture des informations sur l'appareil et le réglage des paramètres par lots sont possiblesCompatible avec le système de générateur de vide ou le système de pompe à videGénérateur de vide à économie d'énergieL'alimentation en air est coupée lorsque le vide est atteintConsommation d'air : 93 % de réduction (Dans les conditions de mesure de SMC)Un générateur de vide plus efficace: Augmentation de 50 % du débit d'aspirationUn générateur de vide plus efficace: Augmentation de 50 % du débit d'aspirationEfficacité en matière d'économie d'énergie: 93 % de réductionAmélioration du niveau sonore et du débit d'aspiration grâce à l'adoption d'un silencieux à réduction de bruit élevée. Catalogue produit