Combinaison de tailles
--- Choisir une option ---
21-TT1-R39 (A: 6mm x 4mm, B: Tube 10mm x 8mm, C: 6mm x 4mm, Type 1)
21-TT2-R41 (A: Tube 10mm x 8mm, B: 6mm x 4mm, C: 6mm x 4mm, Type 2)
32-TT1-R37 (A: 8mm x 6mm, B: Tube 10mm x 8mm, C: 8mm x 6mm, Type 1)
32-TT2-R40 (A: Tube 10mm x 8mm, B: 8mm x 6mm, C: 8mm x 6mm, Type 2)
41-TT1-R1 (A: 12mm x 10mm, B: Tube 10mm x 8mm, C: 12mm x 10mm, Type 1)
41-TT1-R37 (A: 12mm x 10mm, B: Tube 19mm x 16mm, C: 12mm x 10mm, Type 1)
51-TT1-R1 (A: 19mm x 16mm, B: Tube 12mm x 10mm, C: 19mm x 16mm, Type 1)
51-TT1-R2 (A: 19mm x 16mm, B: Tube 10mm x 8mm, C: 19mm x 16mm, Type 1)
51-TT1-R5 (A: 12mm x 10mm, B: Tube 19mm x 16mm, C: 19mm x 16mm, Type 1)
51-TT1-R13 (A: 6mm x 4mm, B: Tube 19mm x 16mm, C: 19mm x 16mm, Type 1)
51-TT1-R37 (A: 19mm x 16mm, B: Tube 25mm x 22mm, C: 19mm x 16mm, Type 1)
51-TT1-R38 (A: 6mm x 4mm, B: Tube 25mm x 22mm, C: 19mm x 16mm, Type 1)
51-TT2-R4 (A: Tube 19mm x 16mm, B: 6mm x 4mm, C: 19mm x 16mm, Type 2)
61-TT1-R1 (A: 25mm x 22mm, B: Tube 19mm x 16mm, C: 25mm x 22mm, Type 1)
61-TT1-R2 (A: 25mm x 22mm, B: Tube 1/2" x 3/8", C: 25mm x 22mm, Type 1)
61-TT2-R1 (A: Tube 25mm x 22mm, B: 19mm x 16mm, C: 25mm x 22mm, Type 2)
3A-TT2-R5 (A: Tube 3/8" x 1/4", B: 3/8" x 1/4", C: 1/4" x 5/32", Type 2)
4A-TT1-R1 (A: 1/2" x 3/8", B: Tube 3/8" x 1/4", C: 1/2" x 3/8", Type 1)
4A-TT1-R7 (A: 3/8" x 1/4", B: Tube 3/8" x 1/4", C: 1/2" x 3/8", Type 1)
4A-TT1-R37 (A: 1/2" x 3/8", B: Tube 3/4" x 5/8", C: 1/2" x 3/8", Type 1)
5A-TT1-R1 (A: 3/4" x 5/8", B: Tube 1/2" x 3/8", C: 3/4" x 5/8", Type 1)
5A-TT1-R2 (A: 3/4" x 5/8", B: Tube 3/8" x 1/4", C: 3/4" x 5/8", Type 1)
5A-TT1-R3 (A: 1/4" x 5/32", B: Tube 3/4" x 5/8", C: 3/4" x 5/8", Type 1)
5A-TT1-R5 (A: 1/2" x 3/8", B: Tube 3/4" x 5/8", C: 3/4" x 5/8", Type 1)
5A-TT1-R7 (A: 1/2" x 3/8", B: Tube 1/2" x 3/8", C: 3/4" x 5/8", Type 1)
5A-TT2-R4 (A: Tube 3/4" x 5/8", B: 1/4" x 5/32", C: 3/4" x 5/8", Type 2)
5A-TT2-R40 (A: Tube 1" x 7/8", B: 3/4" x 5/8", C: 3/4" x 5/8", Type 2)
5A-TT3-R5 (A: Tube 3/4" x 5/8", B: 3/4" x 5/8", C: Tube 1/2" x 3/8", Type 3)
5A-TT3-R7 (A: Tube 1/2" x 3/8", B: 3/4" x 5/8", C: Tube 1/2" x 3/8", Type 3)
6A-TT1-R1 (A: 1" x 7/8", B: Tube 3/4" x 5/8", C: 1" x 7/8", Type 1)
6A-TT1-R2 (A: 1" x 7/8", B: Tube 1/2" x 3/8", C: 1" x 7/8", Type 1)
6A-TT1-R3 (A: 1" x 7/8", B: Tube 3/8" x 1/4", C: 1" x 7/8", Type 1)
6A-TT2-R1 (A: Tube 3/4" x 5/8", B: 3/4" x 5/8", C: 1" x 7/8", Type 2)
--- Choisir une option ---