Dental industry
In dental applications, our customers have traditionally valued our compact-design solutions such as our versatile valve technology and our modular F.R.L. units. Our complete assembly solutions such as those for fluid control in disinfection solutions are also highly valued. We have been a reliable and experienced supplier for well-known companies in the dental field for many years.
Find out which products can help you achieve high end quality with our specifically designed solutions for the dental industry.
Oops. If you want to see our video, you need to consent to the use of cookies. Simply click on the cookies setting and enjoy our Expertise in action.
Discover our product range for the specific needs of dental industry.
Delivery systems and chairs
Abrasion and ultrasonic scalers
Specific air and vacuum production
Decontamination and lubrication of tools
Lasers, machining, and aligner manufacture
LVM Series
Solenoid valve for chemicals
SX90 Series
High flow solenoid valve
V100 Series Ultra compact 3-port direct acting valves
LEY Series
Wide range of different models and solutions
Many variations of pressure switches are available
AC-D Series Air purity clases certified against ISO8573-1:2010
PVQ Series Flow rate: up to 100 l/min
SFDA Series Bacteria removal filter
WR110 Series Pressure adjustment of wáter line
WF300 Series Removal of foreign matter in water line
KQB2 Series
Corrosive environments with temperatures up to 150°C
KQG2 Series
316 Stainless steel
KKA Series Stainless steel quick coupler
S070 Series Compact valve - 7 mm wide
VDW Series Solenoid valve for air, medium vacuum & water
Composite valve manifold for air, gas and liquid
ZFC Series One unit for both positive and negative pressure
IDG-D Series
Improved flow rate and pressure drop
ARJ Series Compact and lightweight (16 g)
HF2-BAC Series
NSF-H1 grade grease and FDA compliant
AMJ Series Removes water droplets from intake of vacuum pumps
JSX Series Flow rate up to 2200 l/min (water)
AD402-A Series 360º visivility of bowl contents
IDFA Series Applicable for the high-temperature environments.
Red and Green colour zones for improved visibility
KQ2 Series Applicable tubing O.D.: Ø 2 to Ø 16 mm
JSB Series Low pressure loss due to angle seat structure
VXS2 Series No fluid pressure required for the valve operation
LPV Series Complete fluid isolation
LSP Series Dispense volume up to 200 µl
PB Series Compact, diaphragm pump
ISE7#/ISE7#G/ISE79S Series Angled display. Pressure up to 50 MPa
Pressure regulators and valves
LQ Series
High purity and high chemical resistance
TL Series Clean and Chemical Resistant Tubing
LEFS/LEKFS Series
Precise repeatability for transfer of high loads
PF3W7-Z Series Integrated display: 3-colour/2-screen display
PA Series Compact, large capacity
JSY Series Extremely compact and lightweight valve
HEF Series Cooling capacity: 220 W
IZG Series Lightweight: only 200 g
VV061 Series Dustproof enclosure