Whether machining parts or assembling aggregates, our range for the power train process assured you the reliability, efficiency and speed you need.
A range that includes: customer-specific air preparation solutions, circulation control systems, solutions for manipulation & handling, valve portfolio compatible with most common fieldbus protocols as well as special products for effective conveying.
RS2H Series
LE Series
ISA3-L Series
Rated distance range: 0.01 to 0.30 mm.
Repeatability: 5 µm or less (ISA3-FL)
Output: IO-Link or 2 outputs NPN/PNP
IP67
Consumption flow rate: 5 l/min. or less (ISA3-FL).
ISE7#/ISE7#G Series
ISE20# Series
Applicable fluids: Air and general fluids
Pressure ranges: from 0 to 1 Mpa
IP65 Enclosure.
SY3000/5000/7000 Series
Compact design with high flow
Operate faster with reduced cycle times.
RS(D)Q-Z Series