Product selection
×

Go to details
Part number

My account

×

Product catalogue

VQ1*0*, 1000 Series, 5 Port Solenoid Valve, Plug-in Type, Base Mounted

  • Fluid: air/inert gas
  • Operating pressure range: 0.1MPa - 0.7MPa
    (high pressure style 1.0MPa)
  • Effective area mm 2 (Cv): metal seal 3.6 (0.2);
    rubber seal 5.4 (0.3)
  • Coil rated voltage: 12, 24VDC;
    100, 110, 200, 220VAC
  • Ambient & fluid temperature: -10 to 50°C

Configure your product

 
Actuation
Seal
Configuration
Coil Voltage
Light & Surge Suppressor
Manual Override
CE Compliant