Product catalogue
Our new ZSE10(F)/ISE10 pressure switches really do fit the bill when lack of available machine space is an issue. Designed specifically with space savings in mind, and measuring only 9.8 mm width, they offer similar performance to our popular ZSE30A/ISE30A models but require around 50% less mounting space. Further features of these switches include a copy function where the setting of the master sensor can be copied on up to 10 slave sensors simultaneously resulting in reduced setting time and human setting errors. Also, all settings can be protected against unwanted manipulation using the switch's password setting function and with their improved multi –angle direction visibility; vacuum suction and pressure checks can be made at a glance. Available in direct, panel and DIN rail mounting options and with side or rear piping directions, these digital pressure switches really lend themselves to multiple switch applications when panel space is restricted. And in keeping with our commitment to help save energy, these switches are also extremely energy efficient as they consume around 20% less power thanks to their in-built power saving function.
Based on our successful ZSE/ISE 40 Series, our new high precision digital pressure switch, Series ZSE40 A(F) / ISE40A, with dual colour display, offers even more high performance features. Now available with either NPN or PNP dual open collector outputs, or with the addition of an additional analogue output (voltage or current), the sensors improved copy function also allows you to simultaneously set up to 10 slave monitors whilst setting the master. With a simple to follow three step setting process and the addition of a password setting function, potential errors, lengthy setting time and unwanted manipulation are kept to an absolute minimum. Further features of the CE, UL/CSA and RoHS compliant ZSE40 A(F) / ISE40A include a power saving function, which reduces energy consumption by up to 20%, various piping options and direct or panel mounting capabilities.
The ZSE1 series is a compact, vacuum pressure switch available in a single setting with hysteresis adjustment, a double setting/ double output type or an analog output type with hysteresis adjustment. The ZSE1 is lightweight and the optional plug-in connector makes wiring easy and simple.
The ZSE2 series is a compact, pressure switch (for vacuum pressure) and can be integrated with ZX or ZR vacuum systems. The ZSE2 series pressure switch has a quick response time of 10mS and the plug connector option makes wiring easy and simple.
The ZSM1 series diaphragm type vacuum switch is available in a solid state non-contact or a reed type design. The ZSM1 has a response time of 100 ms. It is lightweight, compact and has a long life. The ZSM1 has a standard shield plate that prevents external interference.