Product selection
×

Go to details
Part number

My account

×

Product catalogue

FDA and (EU) No 10/2011 Compliant Polyurethane Tubing - TU-X214

Your tubing safe for food production

  • Use it safely in food applications – FDA and (EU) No 10/2011 compliant
  • Identify your pneumatic circuits easily – 8 colour variations
  • Adapt the tubes to the shape of the installation – Flexible and kink-resistant
  • Choose the size that best fits your application – Ø 4 to Ø 12 mm.

And much more

  • Length per roll: 20 m
  • Operating temperature: -20 to 60 °C.

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing 1 to 3 of 3 entries
Display 10 | 20 | 50 | 100
Details

Looking for products typically on stock? Click here for standard stocked items.

TU-20-X214
Size
Colour
Roll Length