Product selection
×

Go to details
Part number

My account

×

Product catalogue

MXS, Air Slide Table, Cross Roller Guide

  • Air slide table
  • Bore size: 6, 8, 12, 16, 20, 25 (mm)
  • Strokes: 5mm to 150mm, depending upon bore size
  • With or without stroke adjuster with or without shock
  • Options: buffer, end lock, axial piping
  • Variety of switches with a variety of wire lead lengths

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

MXS12-20A
Bore Size
Port Thread
Stroke
Adjuster
Function
Auto Switch
Lead Wire or Prewired Connector
Number

Bore Size
12 mm
Function
Standard
Stroke
20 mm
Lead Wire or Prewired Connector
05 M Lead Wire [Or None in the Case of No Auto Switch]
Number
2 pcs. [Or None in the Case of No Switch]
Port Thread
Rc
Adjuster
A (Both Sides Adjusters)
Auto Switch
No Switch
Pressure medium
Air
Maximum temperature of pressure medium with magnet
60 ºC
Minimum temperature of pressure medium with magnet
-10 ºC
Maximum operating pressure
0.7 MPa
Minimum operating pressure
0.15 MPa
Proof pressure
1.05 MPa
Maximum ambient temperature with magnet
60 ºC
Minimum ambient temperature with magnet
-10 ºC
Number of pneumatic connections
2 pcs.
Pneumatic input connection
M5
Mode of operation of drive
Double acting
Theoretical cylinder force, advance stroke (at 0.5 MPa)
113 N
Theoretical cylinder force, return stroke (at 0.5 MPa)
85 N
Maximum piston speed
500 mm/s
Type of cushioning
Rubber bumper
Minimum piston speed
50 mm/s
Lubrication
Non-lube
Weight
0.390 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version