Product selection
×

Go to details
Part number

My account

×

Product catalogue

ISE20B, High-Pressure, Digital Pressure Switch, 3-Screen Display (IP65)

  • 3-Screen Display High-Precision Digital Pressure Switch.
  • 2 outputs + Analogue output (Voltage/Current) + IO-Link.
  • IP65.
  • Applicable fluid: Air, Non-corrosive gas, Non-flammable gas.
  • Pressure range: -0.1 to 1 MPa.
  • Repeatability: ±0.2 % F.S.
  • Response time: 1.5 ms or less.
  • Consumption: 35mA or less.

Configure your product

 
Rated Pressure Range
Output Specification
Unit Specification
Piping Specification
Lead Wire
Bracket
Operation Manual