Product selection
×

Go to details
Part number

My account

×

Product catalogue

Air Flow Controller – IN502-44/45/46

Simple, reliable flow setting

  • Obtain a reliable adjustment of flow rate – Flow control independent of external factors.
  • Go for a compact and easy-to-install solution – Combination of flow sensor and regulator in a single unit. No control program needed.
  • Cover a wide range of applications – Specific greases for industries such as food or automotive industry. Maximum flow rate of 2000 l/min.

And much more

  • 3-screen display
  • Outputs: IO-Link, NPN/PNP, analogue current/voltage
  • Control accuracy: ±5 % (F.S.)
  • Responsiveness: 0.5 s or less
  • Greases: grease compatible with low dew point, white vaseline, grease for food
  • Operation at power-off: flow rate zero, flow rate retention
  • Enclosure: IP65.

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

IN502-44-4
Rated Control Flow Rate
Specifications
Grease

Eclass code
Eclass version
Unspsc number
Unspsc version