Product selection
×

Go to details
Part number

My account

×

Product catalogue

G, Pressure Gauge for General Purpose (O.D. 15, 26)

  • General purpose pressure gauge
  • Type: back thread side
  • Pressure range: 0 to 1.0 MPa (0 to 150PSI)
  • Indication precision: ±5% F.S. (full span)

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

G27-10-01
Pressure Gauge
Display Pressure
Connection Thread
Option

Connection Thread
01 (Rc 1/8 Male, M5 Female)
Pressure Gauge
G27 (ø26 Outside Diameter, Back Side Thread)
Option
None
Display Pressure
10 (1.0MPa)
Weight
0.015 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version