Product selection
×

Go to details
Part number

My account

×

Product catalogue

FGD, Low Flow Rate Industrial Filter, Vessel Series

  • Nominal filtration rating: 0.5 to 120 μm.
  • Flow rate up to 60 l/min.
  • Operating pressure up to 1 MPa.
  • Fluid temperature: Max. 80 °C.

Configure your product

FGD--
Material
Element Length
Port Size
Element Type
Nominal Filtration Accuracy
Element Seal Material
Accessory