Product selection
×

Go to details
Part number

My account

×

Product catalogue

Fieldbus Unit - EX600

Increase the capabilities of your communications

  • Ensure communication at all times – DLR and MRP supported
  • Obtain greater flexibility – Availability of digital and analogue input/output units together with IO-Link communication
  • Enhance efficiency with easier maintenance – Self-diagnosis function and LED display. IO-Link communication for device parameters control
  • Reduce installation and wiring time – Joint type connection method plus SPEEDCON compatible connectors.

And much more

  • Protocols: IO-Link, EtherNet/IPTM, DeviceNetTM, CC-Link, PROFINET, OPC UA, PROFIBUS, Modbus/TCP, POWERLINK
  • Applicable valve series: JSY, new SY, VQC, S0700, SV
  • Up to 9 input / output / IO-Link units
  • Up to 1280 inputs / 1280 outputs
  • Available variations for non-standard environments: ATEX
  • Up to IP67 enclosure.

  • The product EX600-SPN1/SPN2 is being discontinued and will be replaced by EX600-SPN3/SPN4 series.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing 1 to 2 of 2 entries
Display 10 | 20 | 50 | 100
Details

Libraries

Libraries

Looking for products typically on stock? Click here for standard stocked items.

EX600-LB1
Port Specification
Number of Ports