Auto Switch
-- Choose an option --
No Switch
M9B--Solid State, Gen. Purpose, 2 Wire, Horizontal, 05 M
M9BA--Solid State, Water Resist., 2 Wire, Horizontal
M9BAV--Solid State, Water Resist., 2 Wire, Vertical
M9BV--Solid State, Gen. Purpose, 2 Wire, Vertical, 05 M
M9BW--Solid State, 2-color Indication, 2 Wire
M9BWV--Solid State, 2-color Indication, 2 Wire, Vertical
M9N--Solid State, Gen. Purpose, 3 Wire NPN, Horizontal, 05 M
M9NV--Solid State, Gen. Purpose, 3 Wire NPN, Vertical, 05 M
M9NA--Solid State, Water Resist., 3 Wire NPN, Horizontal
M9NAV--Solid State, Water Resist., 3 Wire NPN, Vertical
M9NW--Solid State, 2-color Indication, 3 Wire NPN, Horizontal
M9NWV--Solid State, 2-color Indication, 3 Wire NPN, Vertical
M9P--Solid State, Gen. Purpose, 3 Wire PNP, Horizontal, 05 M
M9PA--Solid State, Water Resist., 3 Wire PNP, Horizontal
M9PAV--Solid State, Water Resist., 3 Wire PNP, Vertical
M9PV--Solid State, Gen. Purpose, 3 Wire PNP, Vertical, 05 M
M9PW--Solid State, Diagnostic, 3 Wire PNP, Horizontal
M9PWV--Solid State, 2-color Indication, 3 Wire PNP, Vertical
A90--Reed, DC Volt >5<24, AC Volt <100, LED, 2 Wire, 0.5M
A90V--Reed, DC Volt >5<24, AC Volt <100, LED, 2 Wire, Vertical, 0.5M
A93--Reed, DC Volt, AC Volt, LED, 2 Wire, Horizontal, 0.5M
A93V--Reed, DC Volt, AC Volt, LED, Vertical, 05 M
A96--Reed, DC Volt, LED, 3 Wire NPN, Horizontal, 0.5M
A96V--Reed, DC Volt, LED, Vertical, 05 M
P3DWA--Solid State, 2-color Indication, Magnetic Field Resist., 2 Wire
P3DWASC (Connector - 2 wire (pin 3-4) - 0.3 m)
P3DWASE (Connector - 2 wire (pin 1-4) - 0.3 m)
No Switch