Product catalogue
The HRSE series has been designed to meet increasing demand for an energy efficient, simple to operate thermo-chiller with medium cooling capacity. A triple control for the compressor, fan and electronic control valve can deliver 35 % energy savings. It has a temperature stability of ±2.0 °C and a temperature range of 10 to 30 °C. And controlling the temperature of the circulating fluid is very simple due to a two-step digital information panel with touch buttons and 12 alarm codes aid self-diagnosis. The risk of fluid leakages are minimised with the option of a magnetic pump, removing the need for maintenance. It's also quiet to operate and compact in size so can fit into small spaces and be used in quiet environments. Further flexibility is provided through the range of accessories including a by-pass piping set, replacement dustproof filter and particle filter.
Our new HRSH Series thermo chiller, features a triple inverter that controls the motor, fan and pump delivering significant energy, space and weight savings. Available in air or water cooled types, it has a cooling capacity range of 9.5kW to 25kW and temperature stability of ± 0.1 ºC. The HRSH can warm circulating fluid without the need of a heater and is also easy to maintain, featuring a pump with no seal and advanced control functions. Truly versatile, it's splash proof for outdoor installations, and can accommodate global voltages.
If you have problems in cooling a heat source and need high-precision temperature control, our Series HEC Thermo-con is ideal for ensuring the constant temperature of circulating fluids by using Peltier elements. Available in both air-cooled and water-cooled types, with outstanding cooling capacity performance of between 140 W and 1200 W, series HEC provides accurate temperature control of ±0.01 to ±0.03 ºC. With a simple structure and a low-vibration design, this high reliability thermo-con is refrigerant-free and can control the temperature of the heat source by using an external temperature sensor.
If you want to avoid overheating issues, thus improving the performance and reliability of your machine in a high temperature process, test our high-performance circulating fluid temperature controller, series HRW. Providing a temperature stability of ± 0.3 ºC in a temperature range from 20 to +90 ºC, this refrigerant-free and energy saving thermo-chiller, using no compressor, is ideal for the semiconductor industry.
When you have continuous changes in process conditions, and thus suffer from cooling problems, use our high-precision temperature control with fast temperature response provided by the series HRZ. Adaptable to short cycles and with a temperature stability of ± 0.1 ºC in a temperature range from -20 to +90 ºC, this water-cooled refrigeration-type chiller further helps you in saving energy by using a DC inverter refrigerator and an inverter pump.