Product selection
×

Go to details
Part number

My account

×

Product catalogue

CH(D)KG(20-25), Compact Hydraulic Cylinder Series

  • JIS standard compact hydraulic cylinder
  • Nominal pressure: 16MPa
  • Bore sizes: 20~25
  • Mounting: basic type
  • Auto switch capable

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

CHDKGB25-40
Magnet
Mounting
Bore Size
Thread Type
Stroke
Rod End Nut
Auto Switch
Lead Wire or Prewired Connector
Number

Mounting
B (Basic)
Bore Size
25 mm
Rod End Nut
Female Thread
Stroke
40 mm
Lead Wire or Prewired Connector
0.5m (Or None in the Case of No Switch)
Number
2 pcs. (Or None in the Case of No Switch)
Magnet
D (Built-in)
Auto Switch
No Switch
Thread Type
Rc
Weight
0.517 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version