Product selection
×

Go to details
Part number

My account

×

Product catalogue

AFJ, Vacuum Filter

  • Large flow type AFJ-T, up to 660 l/min, for dust removal.
  • Water drop removal type AFJ-S, up to 500 l/min, for both dust and water droplets removal.
  • Filtration rating: 5, 40, 80 µm.
  • Port sizes: from 1/8 to 1/2.
  • Standard options: bracket; bowl material, selectable flow direction.

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing 1 to 10 of 10 entries
Display 10 | 20 | 50 | 100
Details

Looking for products typically on stock? Click here for standard stocked items.

AFJ---
Body Size
Pipe Thread
Port Size
Mounting
Nominal Filtration Rating
Type
Semi-standard