Product selection
×

Go to details
Part number

My account

×

Product catalogue

Abrasion resistant with buffer – ZP3C-(Y#JB)#B

  • Pad sizes: Ø 20, Ø 25, Ø 32, Ø 40 and Ø 50
  • Material: FS61 (Fluoro-based rubber)
  • Pad hardness (Shore A: ±5°): 60º
  • Mesh filter opening: 250 μm
  • Buffer stroke: 10, 20, 30, 50 mm
  • Options: male and female thread lateral vacuum inlet.

Configure your product

 
Pad Diameter
Pad Form
Pad Material
Buffer Stroke
Mesh Filter