Product catalogue
The SYJ Valve is an innovative combination of space efficiency and performance superiority which provides real value to the design solution. Whether designed in a manifold or used as a single valve, this small profile increases design flexibility and minimizes space requirements. The SYJ valve utilizes a low power (0.5 watts standard) pilot solenoid design, which dramatically reduces thermal heat generation. This improves performance, decreases operating costs, and allows for direct control by PLC output relays. All electrical connections for SYJ Valves are available with lights and surge suppression. SYJ series valves can be configured on base mounted manifolds, or individually on subplates, creating a variety of solutions to meet your broadest engineering needs.
Large Flow Capacity, yet Compact Size.Suitable for Use in Vacuum Applications.1 Valve, 6 Functions. (Universal Porting)Selective porting can provide 6 valve functions,such as N.C. valve, N.O. valve, Divider valve, Selector valve etc.
Series VGA342 is a 3 port air operated valve and can be used as a selector or divider valve (external pilot). Actuation is changeable between N.C., N.O., or external pilot types. VGA342 is possible to use in vacuum or under low pressures. No lubrication is required.