Product selection
×

Go to details
Part number

My account

×

Product catalogue

VQ1*0*, 1000 Series, 5 Port Solenoid Valve, Plug-in Type, Base Mounted

  • Fluid: air/inert gas
  • Operating pressure range: 0.1MPa - 0.7MPa
    (high pressure style 1.0MPa)
  • Effective area mm 2 (Cv): metal seal 3.6 (0.2);
    rubber seal 5.4 (0.3)
  • Coil rated voltage: 12, 24VDC;
    100, 110, 200, 220VAC
  • Ambient & fluid temperature: -10 to 50°C

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing 1 to 10 of 19 entries
Display 10 | 20 | 50 | 100
Details

Looking for products typically on stock? Click here for standard stocked items.

VQ10-1-Q
Actuation
Seal
Configuration
Coil Voltage
Light & Surge Suppressor
Manual Override
CE Compliant