Product selection
×

Go to details
Part number

My account

×

Product catalogue

VQ0*5*, 0000 Series, 5 Port Solenoid Valve, Base Mounted

  • Fluid: air/inert gas
  • Operating pressure range: 0.1MPa - 0.7MPa
    (high pressure style: 0.8MPa)
  • mm²: 2 position metal seal 2,7;
    2 position rubber seal 3,6
    3 position metal seal 2;
    3 position rubber seal 2,7
  • Response time standard 1W, H 1.5W:
    2 position 15 or less;
    3 position 25 or less
  • Ambient & fluid temperature: -10 to 50°C

Configure your product

VQ05--Q
Composite Symbol
Sealant
Function
Voltage
Lead Wire
Manual Override
Port Size
Q