Product catalogue
The C85 series conforms to ISO 6432 and CETOP RP52P. The C85 is available in bore sizes 8mm through 25mm with standard strokes ranging from 10mm through 300mm. A unique rod packing design prevents entry of dust and the effectiveness of the seal is such that the C85 is suitable for use in extremely dusty environments. With abrasion resistant packings and replaceable nose seals, the C85 offers exceptional service life.
This product is being discontinued and will be replaced by CP96-C (ø32-ø100) series.
With the expansion of our Series C(P)96 ISO range, we can now offer our customers even greater flexibility and cylinder performance. Now available in a non rotating rod type (CP96K(W)/C96K(W)), these cylinders offer great precision and deliver non-rotating accuracy of ±0.5º or ±0.3º in Ø32 to Ø63 or Ø80 and Ø100 bore size respectively. Also, we have introduced a smooth cylinder type, with reduced piston sliding resistance (C96Y) which is particularly suitable for transfer applications requiring smooth movements at low pressure. For applications in explosive atmospheres, the C(P)96 range is now available in an ATEX compliant version (55-C(P)96 which meets ATEX category zone 2, or category zone 3 when fitted with an auto-switch). With a growing range of "made to order" options available as standard and a choice of rod boot materials, there has never been a better time to check out our Series C(P)96 cylinder range.
This product is being discontinued and will be replaced by C96-C (ø32-ø100) series.
With the expansion of our Series C(P)96 ISO range, we can now offer our customers even greater flexibility and cylinder performance. Now available in a non rotating rod type (CP96K(W)/C96K(W)), these cylinders offer great precision and deliver non-rotating accuracy of ±0.5º or ±0.3º in Ø32 to Ø63 or Ø80 and Ø100 bore size respectively. Also, we have introduced a smooth cylinder type, with reduced piston sliding resistance (C96Y) which is particularly suitable for transfer applications requiring smooth movements at low pressure. For applications in explosive atmospheres, the C(P)96 range is now available in an ATEX compliant version (55-C(P)96 which meets ATEX category zone 2, or category zone 3 when fitted with an auto-switch). With a growing range of "made to order" options available as standard and a choice of rod boot materials, there has never been a better time to check out our Series C(P)96 cylinder range.
Series CP95 is a profile design ISO/VDMA air cylinder. Tie rods are enclosed in an extruded aluminum profile barrel, which is integrated with both end covers to achieve a smooth and attractive appearance. Piston rod lurching has been eliminated at the end of stroke positions by means of a floating seal mechanism. High accuracy covers and tie rod nuts simplify the mounting process and also extend cylinder life.
The C95 is ISO, VDMA24562 interchangeable, and utilizes a tie rod construction. In addition to standard cushions and wear band, the C95 utilizes a "floating" cushion seal design that greatly improves operation. SMC's exclusive "figure 8" seal insures long cycle life.