Product selection
×

Go to details
Part number

My account

×

Product catalogue

JT, Floating Joint, Standard, Lightweight/Compact

  • Compact and Lightweight.
  • Applicable cylinder bore sizes (mm): ø 20 ~ ø 40.
  • Rotating angle ± 2°.
  • Allowable eccentricity up to 0.75 mm.
  • Allowable axial force up to 880 N.

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing 1 to 2 of 2 entries
Display 10 | 20 | 50 | 100
Details

Manuals

Manuals

Looking for products typically on stock? Click here for standard stocked items.

JT
Size