Product selection
×

Go to details
Part number

My account

×

Product catalogue

IS10, Pressure Switch, Reed Switch Type

  • Weight: 62g (16% lighter than IS1000)
  • Overall height: 52mm (11% smaller than IS1000)
  • 100V AC/DC specifications
  • Service life: 5 million cycles
  • Can be connected to modular type FRL units
  • RoHS compliant & CE marked

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing 1 to 10 of 10 entries
Display 10 | 20 | 50 | 100
Details

Manuals

Manuals

Manuals

Manuals

Manuals

Manuals

Manuals

Manuals

Manuals

Manuals

Looking for products typically on stock? Click here for standard stocked items.

IS10-01S-6L
Thread
Seal
Options

Options
6L (6 + L)
Seal
S (Seal)
Thread
R
Maximum operating pressure
0.7 MPa
Proof pressure
1.0 MPa
Approvals
CE
Enclosure
IP40
Repeatability
±0.05 MPa
Port size
1/8
Applicable fluid
Air/Inert gas
Operating temperature range
–5 - 60°C
Hysteresis
Fixed 0.08 MPa or less
Contacts
1a
Error of scale
±0.05 MPa
Weight
0.062 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version