Product selection
×

Go to details
Part number

My account

×

Product catalogue

Integrated Controller Slider Type – EQFS#H

Transfer e-Actuator. Just easy

  • Connect it, start it up and control it easily – –Electric actuator and controller, all in one. Complete setup in just three steps. Easy on/off operation.
  • Battery-less absolute encoder – Restart from the last position. High performance.
  • Lower your CO2 emissions – Motor optimisation with reduced heat generation and power consumption.
  • Reduce maintenance while improving performance – M12 connectors. Only three cables needed.

And much more

  • Body size: 25, 32 and 40 mm
  • Ball screw actuation type
  • Stroke: 50 to 1200 mm
  • Horizontal work load: up to 80 kg
  • Vertical work load: up to 40 kg
  • Speed: up to 1200 mm/s
  • Horizontal acceleration: up to 10000 mm/s²
  • Vertical acceleration: up to 5000 mm/s².

Configure your product

 
Size
Motor Mounting Position
Motor Type
Lead
Stroke
Motor Option
Grease Application
Controller Position
Parallel Input