Product selection
×

Go to details
Part number

My account

×

Product catalogue

Moisture Control Tube – IDK

One move ahead on moisture control

  • Prevent operation failure of your actuators – Tube keeps condensation away from them
  • Save on labour and time – Quick insertion and removal with one-touch fitting
  • Lower your air & power consumption – No need for purge air and power supply compared to solutions based on air dryers
  • Keep your tubes in good shape – Coil model prevents tube buckling.

And much more

  • Applicable tubing O.D.: Ø 2 to Ø 6 mm
  • Two shapes: linear and coil
  • Tube effective lengths: 100 and 200 mm.

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

IDK04-100-C1
Tube O.D.
Tube Effective Length
Coil Shape

Tube O.D.
4 mm
Tube Effective Length
100 mm
Coil Shape
C1
Weight
0.007 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version